Hoses and Flexible Tubes FCG0600 (CENTER)

HOSE-AER, FCG, -10, 20FT, RL, PRFM,BU

FCG1020

Catalog item:

FCG1020


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationFuel gas system
Bend radius min (inch)5.500
Bend radius min (mm)140.000
BrandAeroquip Performance Danfoss
Burst pressure (bar)488
Burst pressure (psi)7100
Catalog ItemFCG1020
ColorBlue
CompliancesSAE 100R5
Conditional temp rangeAir not to exceed 250F
ConductivityConductive
Construction1 Wire Braid
Cover materialPolyester (PET)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleInk wheel
Length (in)240.00000
Length (mm)6096.00000
Outside diameter (inch)0.92
Outside diameter (mm)23.37
Package formReel
Product height in0.500
Product height mm12.700
Product length in240.000
Product length mm6096.000
Product width in0.500
Product width mm12.700
Qualified hose fittingsReusable
Reinforcement materialBrass plated steel wire
SeriesFCG Series
Size-10
Tube materialChlorinated Polyethylene (CPE)
Working pressure max (bar)122
Working pressure max (psi)1750
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-50
Working temperature min (F)-58.0

General specifications

Characteristic
Value
EAN/UPC678146000866