Hoses and Flexible Tubes FCN0415 (CENTER)

HOSE-AER, FCN, -6, 10FT, RL, R6,GY

FCN0610


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationAir
Bend radius min (inch)3.000
Bend radius min (mm)76.200
BrandAeroquip Performance Danfoss
Burst pressure (bar)112
Burst pressure (psi)1600
Catalog ItemFCN0610
ColorBlack
CompliancesSAE 100R6
Conditional temp rangeAir not to exceed 250F
ConductivityConductive
Construction1 Ply braid
Cover materialChlorinated Polyethylene (CPE)
Impulse cycle (cycles)300000
Inside diameter (inch)0.38
Inside diameter (mm)9.50
Lay line styleInk jet
Length (in)120.00000
Length (mm)3048.00000
Outside diameter (inch)0.62
Outside diameter (mm)15.75
Package formReel
Product height in0.380
Product height mm9.500
Product length in120.000
Product length mm3048.000
Product width in0.380
Product width mm9.500
Qualified hose fittingsGlobal skive
Reinforcement materialFabric
SeriesFCN Series
Size-6
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)28
Working pressure max (psi)400
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146018601