Danfoss logo
Hoses and Flexible Tubes FBU0400 (CENTER)

HOSE-AER, FCU, -4, 3FT, RL, FUEL,GY

FCU0403


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationVehicle air brake lines
Bend radius min (inch)2.000
Bend radius min (mm)50.800
BrandAeroquip by Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
ColorBlack
CompliancesASTM D380
ConductivityConductive
Construction2 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.22
Inside diameter (mm)5.60
Lay line styleInk transfer
Length (in)36.00000
Length (mm)914.40000
Outside diameter (inch)0.42
Outside diameter (mm)10.67
Package formReel
Product height in0.220
Product height mm5.600
Product width in0.220
Product width mm5.600 mm
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesFCU Series
Size-4
Tube materialChlorinated Polyethylene (CPE)
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.40
Vacuum rating (inHg)20
Vacuum rating (mmHg)508.00
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-43
Working temperature min (F)-45.0

General specifications

Characteristic
Value
EAN/UPC678146023346