Hoses and Flexible Tubes FBU0400 (CENTER)

HOSE-AER, FCU, -10, 50FT, RL, FUEL,GY

FCU1050


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationVehicle air brake lines
Bend radius min (inch)4.000
Bend radius min (mm)101.600
BrandAeroquip Performance Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
Catalog ItemFCU1050
ColorBlack
CompliancesASTM D5964
ConductivityConductive
Construction2 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.56
Inside diameter (mm)14.20
Lay line styleInk transfer
Length (in)600.00000
Length (mm)15240.00000
Outside diameter (inch)0.80
Outside diameter (mm)20.32
Package formReel
Product height in0.560
Product height mm14.200
Product length in600.000
Product length mm15240.000
Product width in0.560
Product width mm14.200
Qualified hose fittingsCrimp
Reinforcement materialFabric
SeriesStartLite
Size-10
Tube materialChlorinated Polyethylene (CPE)
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.40
Vacuum rating (inHg)20
Vacuum rating (mmHg)508.00
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-43
Working temperature min (F)-45.0

General specifications

Characteristic
Value
EAN/UPC678146022653