Hoses and Flexible Tubes FBU0400 (CENTER)

HOSE-AER, FCU, -12, 10FT, RL, FUEL,GY

FCU1210


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationVehicle air brake lines
Bend radius min (inch)4.500
Bend radius min (mm)114.300
BrandAeroquip Performance Danfoss
Burst pressure (bar)72
Burst pressure (psi)1050
Catalog ItemFCU1210
ColorBlack
CompliancesASTM D5964
ConductivityConductive
Construction2 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.69
Inside diameter (mm)17.50
Lay line styleInk transfer
Length (in)120.00000
Length (mm)3048.00000
Outside diameter (inch)0.94
Outside diameter (mm)23.88
Package formReel
Product height in0.690
Product height mm17.500
Product length in120.000
Product length mm3048.000
Product width in0.690
Product width mm17.500
Qualified hose fittingsCrimp
Reinforcement materialFabric
SeriesStartLite
Size-12
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)18
Vacuum rating (mmHg)457.20
Working pressure max (bar)24
Working pressure max (psi)350
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-43
Working temperature min (F)-45.0

General specifications

Characteristic
Value
EAN/UPC678146009340