Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Vehicle air brake lines |
| Bend radius min (inch) | 6.250 |
| Bend radius min (mm) | 158.800 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 72 |
| Burst pressure (psi) | 1050 |
| Catalog Item | FCU1610 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.40 |
| Lay line style | Ink transfer |
| Length (in) | 120.00000 |
| Length (mm) | 3048.00000 |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 27.94 |
| Package form | Reel |
| Product height in | 0.880 |
| Product height mm | 22.400 |
| Product length in | 120.000 |
| Product length mm | 3048.000 |
| Product width in | 0.880 |
| Product width mm | 22.400 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Fabric |
| Series | StartLite |
| Size | -16 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 8 |
| Vacuum rating (mmHg) | 203.20 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -43 |
| Working temperature min (F) | -45.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009388 |
