Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 110 |
| Burst pressure (psi) | 1600 |
| Catalog Item | FCV0603 |
| Color | Blue |
| Compliances | MIL-PRF-2104 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 36.00000 |
| Length (mm) | 914.40000 |
| Outside diameter (inch) | 0.62 |
| Outside diameter (mm) | 15.75 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product length in | 36.000 |
| Product length mm | 914.400 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | FCV Series |
| Size | -6 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009456 |
