Hoses and Flexible Tubes FCV0403 (CENTER)

Hose, perf AQP Socketless Hose

FCV0620


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationAir
Bend radius min (inch)3.000
Bend radius min (mm)73.200
BrandAeroquip Performance Danfoss
Burst pressure (bar)110
Burst pressure (psi)1600
Catalog ItemFCV0620
ColorBlue
CompliancesMIL-PRF-2104
Conditional temp rangeAir not to exceed 250F
ConductivityConductive
Construction1 Ply braid
Cover materialChlorinated Polyethylene (CPE)
Inside diameter (inch)0.38
Inside diameter (mm)9.50
Lay line styleInk jet
Length (in)240.00000
Length (mm)6096.00000
Outside diameter (inch)0.62
Outside diameter (mm)15.75
Package formReel
Product height in0.380
Product height mm9.500
Product length in240.000
Product length mm6096.000
Product width in0.380
Product width mm9.500
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesFCV Series
Size-6
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)28
Working pressure max (psi)400
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146009494