Hoses and Flexible Tubes FCV0403 (CENTER)

HOSE-AER, FCV, -12, 10FT, RL, R6,GY

FCV1210


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationAir
Bend radius min (inch)6.000
Bend radius min (mm)152.400
BrandAeroquip Performance Danfoss
Burst pressure (bar)97
Burst pressure (psi)1400
Catalog ItemFCV1210
ColorBlue
CompliancesMIL-PRF-2104
Conditional temp rangeAir not to exceed 250F
ConductivityConductive
Construction1 Ply braid
Cover materialChlorinated Polyethylene (CPE)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk jet
Length (in)120.00000
Length (mm)3048.00000
Outside diameter (inch)1.03
Outside diameter (mm)26.16
Package formReel
Product height in0.750
Product height mm19.000
Product length in120.000
Product length mm3048.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesFCV Series
Size-12
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)18
Vacuum rating (mmHg)457.20
Working pressure max (bar)24
Working pressure max (psi)350
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146009630