Aeroquip Performance by Danfoss A/C Performance Racing Hoses (CENTER)

HOSE-AER, FCZ, -6, 6FT, RL, PRFM,GY

FCZ0606


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationAir conditioning
Bend radius min (inch)2.000
Bend radius min (mm)50.800
BrandAeroquip Performance Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
Catalog ItemFCZ0606
ColorStainless steel
CompliancesSAE J3062 Type C Class I
ConductivityConductive
Construction1 Ply braid
Cover materialEPDM
Inside diameter (inch)0.33
Inside diameter (mm)8.30
Lay line styleTransfer tape
Length (in)72.00000
Length (mm)1828.80000
Outside diameter (inch)0.59
Outside diameter (mm)14.99
Package formReel
Product height in0.330
Product height mm8.300
Product length in72.000
Product length mm1828.800
Product width in0.330
Product width mm8.300
Qualified hose fittingsA/C fittings
Reinforcement materialFabric
SeriesFCZ Series
Size-6
Tube materialPolyamide (PA)
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.40
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)140
Working temperature max (F)284.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146212771