Aeroquip Performance by Danfoss A/C Performance Racing Hoses (CENTER)

HOSE-AER, FCZ, -10, 3FT, RL, PRFM,GY

FCZ1003


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationAir conditioning
Bend radius min (inch)3.000
Bend radius min (mm)76.200
BrandAeroquip Performance Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
Catalog ItemFCZ1003
ColorStainless steel
CompliancesSAE J3062 Type C Class I
ConductivityConductive
Construction1 Ply braid
Cover materialEPDM
Inside diameter (inch)0.53
Inside diameter (mm)13.50
Lay line styleTransfer tape
Length (in)36.00000
Length (mm)914.40000
Outside diameter (inch)0.80
Outside diameter (mm)20.32
Package formReel
Product height in0.530
Product height mm13.500
Product length in36.000
Product length mm914.400
Product width in0.530
Product width mm13.500
Qualified hose fittingsA/C fittings
Reinforcement materialFabric
SeriesFCZ Series
Size-10
Tube materialPolyamide (PA)
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.40
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)140
Working temperature max (F)284.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146212825