Fittings
We have a full line of high-performance fittings including crimp, reusable, and socketless models made from anodized aluminum, nickel-plated aluminum, or steel. An assortment of couplings that includes quick disconnect couplings is also available.
Aeroquip Performance Resuable Aluminum Fittings features
- Electroless nickel plating, red/blue and black anodized finish
- Swivel and non-swivel styles available
- Designed to be reused without damage to the fitting
- Nipple pilot prevents damage to the inner tube
- No seal is broken between nipple and tube when swiveled
- Compression style specially designed for performance applications
Aeroquip Performance Resuable Aluminum Fittings benefits
- Significantly improved appearance
- Easier to install than cutter style and more user friendly
- Wide range of applications
- One-piece design improves flow and eliminates potential leak points
Aeroquip Performance Resuable Aluminum Fittings approved hose styles
- AQP Stainless Steel Racing Hose
- StartLite Racing Hose
AQP Crimp Aluminum Fittings (lightweight) features and benefits
- Lightweight and easy-to-use one-piece design
- Improved flow
- Available in swivel and non-swivel
- Eliminates two leak points (brazed joints)
- Significantly improved appearance
- Assembled with ProCrimp crimp machines
AQP Crimp Aluminum Fittings (lightweight) approved hose styles
- AQP Stainless Steel Racing Hose
- StartLite Racing Hose
AQP Aluminum SOCKETLESS™ Fittings features and benefits
- Easy to assemble--no wrench required
- No clamp needed
- Reusable
- One-piece design for improved flow
- Eliminates two potential leak points (brazed joints)
- Significantly improved appearance
- Electroless nickel plating or red/blue anodized finish
AQP Aluminum SOCKETLESS™ Fittings approved hose styles
- AQP SOCKETLESS Racing Hose
AQP A/C Fittings features and benefits
- Nickel plated for an eye-appealing look and corrosion resistance
- Reusable to allow you to make your own assemblies
- Available refrigerant charge ports to allow you to position the ports where you want them
- Female O-ring pilot terminal ends fit perfectly with most A/C components
- O-ring ferrule ensures a superior seal when assembled with our A/C hose
AQP A/C Fittings approved hose styles
- A/C Racing Hose
Use our crimp spec tool to ensure the perfect fit.
Products shown: 0