Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR | Air |
| Bend radius min (inch) | 3.500 | |
| Bend radius min (mm) | 88.900 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FBB1000 | |
| Color | BLACK | Black |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Inside diameter (inch) | 0.55 | |
| Inside diameter (mm) | 13.90 | |
| Outside diameter (inch) | 0.81 | |
| Outside diameter (mm) | 20.57 | |
| Package form | BULK | Bulk |
| Product height in | 0.550 | |
| Product height mm | 13.900 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product width in | 0.550 | |
| Product width mm | 13.900 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | NYLON | Nylon |
| Series | STREETLITE | Streetlite |
| Size | -10 | -10 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146216915 |
