Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.130 |
| Bend radius min (mm) | 28.702 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 431 |
| Catalog Item | 4203-01005 |
| Inside diameter (inch) | 0.10 |
| Inside diameter (mm) | 2.62 |
| Outside diameter (inch) | 0.19 |
| Outside diameter (mm) | 4.75 |
| Package form | Box |
| Size | -1 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.07 |
| Working pressure max (bar) | 9 |
| Working pressure max (psi) | 125 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028516 |