Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 26 |
| Burst pressure (psi) | 379 |
| Catalog Item | 4203-0201A |
| Fixed Length | 609.800 |
| Inside diameter (inch) | 0.13 |
| Inside diameter (mm) | 3.25 |
| Outside diameter (inch) | 0.21 |
| Outside diameter (mm) | 5.39 |
| Size | -2 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.07 |
| Working pressure max (bar) | 8 |
| Working pressure max (psi) | 110 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029384 |