Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.400 |
| Bend radius min (mm) | 35.560 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 23 |
| Burst pressure (psi) | 327 |
| Catalog Item | 4203-05011 |
| Inside diameter (inch) | 0.15 |
| Inside diameter (mm) | 3.89 |
| Outside diameter (inch) | 0.23 |
| Outside diameter (mm) | 5.92 |
| Size | -5 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 100 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026680 |