Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.100 |
| Bend radius min (mm) | 27.940 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 31 |
| Burst pressure (psi) | 450 |
| Catalog Item | 4223-3300H |
| Outside diameter (inch) | 0.21 |
| Outside diameter (mm) | 5.33 |
| Tube wall thickness (inch) | 0.03 |
| Tube wall thickness (mm) | 0.84 |
| Working pressure max (bar) | 8 |
| Working pressure max (psi) | 115 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031397 |