Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.200 |
| Bend radius min (mm) | 30.480 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 24 |
| Burst pressure (psi) | 350 |
| Construction | Extruded |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.70 |
| Outside diameter (inch) | 0.23 |
| Outside diameter (mm) | 5.84 |
| Tube wall thickness (inch) | 0.02 |
| Tube wall thickness (mm) | 0.58 |
| Working pressure max (bar) | 6 |
| Working pressure max (psi) | 88 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031175 |