Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 23 |
| Burst pressure (psi) | 330 |
| Catalog Item | 42FS-08016-N02 |
| Color | Clear |
| Conductivity | Non-conductive |
| Fixed Length | 609.800 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Series | 42FS Series |
| Size | -8 |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 65 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
