Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Specialty applications
Beverage dispensing
Beverage bundles
47NI-1473C-001
(14)COMB-(5)3/8in(9)1/4in FS-GRAY PVC
47NI-1473C-001
Tools
Add to comparison
Add to comparison
47NI-1473C-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Synflex by Danfoss
Inside diameter (inch)
0.25
Inside diameter (mm)
6.35
Outside diameter (inch)
5.00
Outside diameter (mm)
127.00
Size
-14