Data center hose and tubing-product-category

Data center hose and tubing

Our extensive selection of Boston hoses includes both EPDM rubber and lightweight thermoplastic models specially designed to meet your thermal management needs. These flexible, kink-resistant products are available in multiple colors and meet the highest UL-94 V0 burn rating standards.

Features and benefits 

  • Compatibility with push-on or crimp fittings 
  • Wide range of size and color options
  • Temperature ranges from -40°C to 150°C [-40°F to 302°F] 
  • Textile reinforcement 
  • Excellent kink resistance and tight bend radius 
  • Industry-leading specifications and UL94 V0 ratings
  • Rubber and thermoplastic solutions available 

Applications 

  • Cryptocurrency mining
  • Electronic component cooling
  • Electric vehicle and bus
  • IT thermal management
  • Manufacturing
  • Telemedicine