Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 12.000 |
Bend radius min (mm) | 304.800 |
Brand | Boston by Danfoss |
Burst pressure (bar) | 431 |
Burst pressure (psi) | 6250 |
Color | Blue |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Thermoplastic |
Impulse cycle (cycles) | 100000 |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 31.80 |
Lay line style | Ink jet |
Outside diameter (inch) | 1.76 |
Outside diameter (mm) | 44.70 |
Package form | Bulk |
Reinforcement material | Fabric |
Series | FC701 Series |
Size | -20 |
Tube material | Polyethylene (PE) |
Working pressure max (bar) | 172 |
Working pressure max (psi) | 2500 |
Working temperature max (C) | 66 |
Working temperature max (F) | 150.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |