Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 0.15 |
Angle shape | Straight |
Body size | 1" |
Brand | Danfoss |
Certifications | ISO 16028 |
Connection style | Manual connect |
Cracking pressure bar | 6.00 |
End size 1 | -16 |
End type 1 | Male ORB BSPP |
Flow rate GPM | 76.61 |
Fluid loss cc | 0.13000 |
Hex size 1 IN | 1.970 |
Item type | Male half |
Latch type | Push to connect |
Product material | Aluminum |
Seal material | Ethylene propylene (EPDM) |
Sub brand | Hansen |
Thread size 1 | G 1 |
Valve type | 2 way |
Working pressure max psi | 360 |