Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Fresh and salt water systems |
| Bend radius min (inch) | 30.000 |
| Bend radius min (mm) | 762.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 248 |
| Burst pressure (psi) | 3600 |
| Catalog Item | 150901-48-03960 |
| Certifications | MIL-H-24135/4 |
| Color | Black |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Lay line style | Embossed |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 3.59 |
| Outside diameter (mm) | 91.19 |
| Package form | Cut length |
| Qualified hose fittings | Split clamp |
| Series | 150901 Series |
| Size | -48 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 62 |
| Working pressure max (psi) | 900 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |