Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air brakeAxle chamberTractor air brake linesTractor to trailer |
| Bend radius min (inch) | 3.750 |
| Bend radius min (mm) | 95.250 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | 2554-6-02267 |
| Certifications | MIL-H-3992B Type 1 Class 1 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Package form | Cut length |
| Series | 2554 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
