Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | AirCrude oilGasolineLubricating oilsWater |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 34 |
| Burst pressure (psi) | 500 |
| Catalog Item | 2565-12RL |
| Certifications | MIL-DTL-13444 Type 1, Class A |
| Color | Black |
| Compliances | MIL-DTL-13444, Type III |
| Conditional temp range | Water not to exceed 66C |
| Construction | 1 Ply braid |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.09 |
| Outside diameter (mm) | 27.69 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | 2565 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 10 |
| Vacuum rating (mmHg) | 254.00 |
| Working pressure max (bar) | 8 |
| Working pressure max (psi) | 125 |
