Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Fresh and salt water systemsFuel oilGasoline |
| Bend radius min (inch) | 66.000 |
| Bend radius min (mm) | 1676.400 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | 2580-160 |
| Certifications | MIL-H-24136/3 |
| Color | Black |
| Compliances | MIL-H-24136/1 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 10.00 |
| Inside diameter (mm) | 254.00 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 10.94 |
| Outside diameter (mm) | 277.88 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | 2580 Series |
| Size | -160 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.47 |
| Tube wall thickness (mm) | 11.94 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146080639 |
