Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.245 |
| A dimension MM | 82.420 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-461641-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End Type 1 | Weld type |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.725 |
| Hose cut off factor MM | 43.820 |
| Hose size | -12 |
| Inside diameter IN | 0.612 |
| Inside diameter MM | 15.540 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 3.245 |
| Product length mm | 82.423 |
| Product material | 316L Stainless steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | 100R5 Reusable |