Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.685 |
| A dimension MM | 68.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-461641-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.813 |
| End size 1 | -8 |
| End type 1 | Weld type |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.602 |
| Hose cut off factor MM | 40.700 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.000 |
| Product height in | 0.827 |
| Product height mm | 21.006 |
| Product length in | 2.685 |
| Product length mm | 68.199 |
| Product material | 316L Stainless steel |
| Product width in | 0.827 |
| Product width mm | 21.006 |
| SERIES | 100R5 Reusable |