Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Crude oil |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | 2766-4 |
| Certifications | MIL-DTL-13531 Type 1, Class A |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.72 |
| Outside diameter (mm) | 18.29 |
| Package form | Bulk |
| Qualified hose fittings | Global skiveReusable |
| Reinforcement material | Brass plated steel wire |
| Series | 2766 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.47 |
| Tube wall thickness (mm) | 11.94 |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146083616 |
