Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Hydraulic systems |
| Bend radius min (inch) | 13.250 |
| Bend radius min (mm) | 336.550 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 97 |
| Burst pressure (psi) | 1400 |
| Catalog Item | 302A-32 |
| Certifications | MIL-DTL-8794 |
| Color | Black |
| Conditional temp range | Air not to exceed 71C |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 1.81 |
| Inside diameter (mm) | 45.97 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 2.22 |
| Outside diameter (mm) | 56.39 |
| Package form | Bulk |
| Qualified hose fittings | Flange |
| Series | 302A Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |