Aeroquip by Danfoss 303 Series Marine Military Hose (CENTER)

Hose Marine CEX ITEM ProTeam CUSTOM

303-5

Catalog item:

303-5


Tools

Product specifications

Characteristic
Value
ApplicationHydraulic systems
Bend radius min (inch)3.380
Bend radius min (mm)85.852
BrandAeroquip by Danfoss
Burst pressure (bar)689
Burst pressure (psi)10000
Catalog Item303-5
CertificationsMIL-DTL-8794
ColorBlack
Conditional temp rangeAir not to exceed 71C
Construction2 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.25
Inside diameter (mm)6.35
Lay line styleInk jet
Matr grp for sales restrictionCountry Excluded Products
Outside diameter (inch)0.58
Outside diameter (mm)14.73
Package formBulk
Qualified hose fittingsFlange
Series303 Series
Size-5
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.00
Working pressure max (bar)207
Working pressure max (psi)3000
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-54
Working temperature min (F)-65.0

General specifications

Characteristic
Value
EAN/UPC678146069634