Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | AE369-20 |
| Certifications | MIL-H-24135/10 |
| Color | Black |
| Compliances | ABS |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.12 |
| Inside diameter (mm) | 28.45 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.10 |
| Package form | Bulk |
| Qualified hose fittings | Split clamp |
| Series | AE369 Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 507.00 |
| Working pressure max (bar) | 43 |
| Working pressure max (psi) | 625 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146139801 |
