Aeroquip by Danfoss AE369 Series Marine Military Hose (CENTER)

M24135/10 CEX ITEM ECCN-EAR99

AE369-32


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationHydraulic systems
Bend radius min (inch)13.250
Bend radius min (mm)336.550
BrandAeroquip by Danfoss
Burst pressure (bar)97
Burst pressure (psi)1400
Catalog ItemAE369-32
CertificationsMIL-H-24135/10
ColorBlack
CompliancesABS
Construction2 Ply braid
Cover materialNitrile (NBR)
Inside diameter (inch)1.81
Inside diameter (mm)45.97
Matr grp for sales restrictionCountry Excluded Products
Outside diameter (inch)2.22
Outside diameter (mm)56.39
Package formBulk
Qualified hose fittingsSplit clamp
SeriesAE369 Series
Size-32
Tube materialNitrile (NBR)
Vacuum rating (inHg)11
Vacuum rating (mmHg)279.00
Working pressure max (bar)24
Working pressure max (psi)350
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146078704