Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Fresh and salt water systems |
| Bend radius min (inch) | 33.000 |
| Bend radius min (mm) | 838.200 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | AE370-48 |
| Certifications | MIL-H-24135/10 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 3.59 |
| Outside diameter (mm) | 91.19 |
| Package form | Bulk |
| Qualified hose fittings | CPVDoglegFlangePipeSplit clamp |
| Series | AE370 Series |
| Size | -48 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.59 |
| Tube wall thickness (mm) | 14.99 |
| Vacuum rating (inHg) | 11 |
| Vacuum rating (mmHg) | 279.40 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 135 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146069498 |
