Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pneumatic |
| Bend radius min (inch) | 12.000 |
| Bend radius min (mm) | 304.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8000 |
| Catalog Item | AE371-16 |
| Certifications | MIL-H-24135/5 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.56 |
| Outside diameter (mm) | 39.62 |
| Package form | Bulk |
| Qualified hose fittings | CPVDoglegFlangePipe |
| Series | AE371 Series |
| Size | -16 |
| Tube material | Nitrile Blend (NBR Blend) |
| Tube wall thickness (inch) | 0.56 |
| Tube wall thickness (mm) | 14.22 |
| Working pressure max (bar) | 138 |
| Working pressure max (psi) | 2000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146081827 |
