Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pneumatic |
| Bend radius min (inch) | 16.500 |
| Bend radius min (mm) | 419.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 448 |
| Burst pressure (psi) | 6500 |
| Catalog Item | AE371-20 |
| Certifications | MIL-H-24135/5 |
| Color | Black |
| Construction | 3 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.75 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.98 |
| Outside diameter (mm) | 50.29 |
| Package form | Bulk |
| Qualified hose fittings | Pipe |
| Series | AE371 Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 112 |
| Working pressure max (psi) | 1625 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |