Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pneumatic |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | AE371-4 |
| Certifications | MIL-H-24135/5 |
| Color | Black |
| Construction | 3 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.53 |
| Package form | Bulk |
| Qualified hose fittings | Pipe |
| Series | AE371 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146139849 |
