Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Petroleum based fluids |
| Bend radius min (inch) | 7.380 |
| Bend radius min (mm) | 187.452 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 221 |
| Burst pressure (psi) | 3200 |
| Catalog Item | AE372-16 |
| Certifications | MIL-H-24135/12 |
| Color | Blue |
| Compliances | ABS |
| Conditional temp range | Air not to exceed 250F |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.35 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.23 |
| Outside diameter (mm) | 31.24 |
| Package form | Bulk |
| Qualified hose fittings | SAE 37 |
| Series | AE372 Series |
| Size | -16 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 507.00 |
| Working pressure max (bar) | 552 |
| Working pressure max (psi) | 8000 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -49 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146078360 |
