Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
| Bend radius min (inch) | 4.620 |
| Bend radius min (mm) | 117.348 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8000 |
| Catalog Item | AE372-8 |
| Certifications | MIL-H-24135/12 |
| Color | Blue |
| Compliances | ABS |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.41 |
| Inside diameter (mm) | 10.41 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.56 |
| Package form | Bulk |
| Qualified hose fittings | CPVDoglegFlangeSAE 37 |
| Series | AE372 Series |
| Size | -8 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.36 |
| Tube wall thickness (mm) | 9.14 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 138 |
| Working pressure max (psi) | 2000 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | 13 |
| Working temperature min (F) | 55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146081445 |
