Aeroquip by Danfoss AE373 Series Marine Military Hose (CENTER)

Hose-AQP-100R2-WW

AE373-4


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationPetroleum based fluids
Bend radius min (inch)4.000
Bend radius min (mm)101.600
BrandAeroquip by Danfoss
Burst pressure (bar)1379
Burst pressure (psi)20000
Catalog ItemAE373-4
CertificationsMIL-H-24135/13
ColorBlue
Construction2 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.25
Inside diameter (mm)6.35
Outside diameter (inch)0.69
Outside diameter (mm)17.53
Package formBulk
Qualified hose fittingsPipe
SeriesAE373 Series
Size-4
Tube materialChlorinated Polyethylene (CPE)
Working pressure max (bar)345
Working pressure max (psi)5000
Working temperature max (C)150
Working temperature max (F)300.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146078520