Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 16.500 |
| Bend radius min (mm) | 419.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1103 |
| Burst pressure (psi) | 16000 |
| Catalog Item | AE374-20 |
| Certifications | MIL-H-24135/9 |
| Color | Black |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.75 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.80 |
| Outside diameter (mm) | 45.72 |
| Package form | Bulk |
| Qualified hose fittings | SAE 37 |
| Series | AE374 Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 276 |
| Working pressure max (psi) | 4000 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146081865 |
