Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | AirDiesel fuelGasolineLubricating oilsWater |
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 44.450 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4000 |
| Catalog Item | FC173-08 |
| Certifications | MIL-DTL-13444, Type III |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Inside diameter (inch) | 0.42 |
| Inside diameter (mm) | 10.67 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.76 |
| Outside diameter (mm) | 19.30 |
| Package form | Bulk |
| Series | FC173 Series |
| Size | -8 |
| Tube wall thickness (inch) | 0.34 |
| Tube wall thickness (mm) | 8.64 |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
