Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | AirDiesel fuelGasolineLubricating oilsWater |
| Bend radius min (inch) | 2.750 |
| Bend radius min (mm) | 69.850 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 207 |
| Burst pressure (psi) | 3000 |
| Catalog Item | FC173-12 |
| Certifications | MIL-DTL-13444, Type III |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Inside diameter (inch) | 0.65 |
| Inside diameter (mm) | 16.51 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.98 |
| Outside diameter (mm) | 24.89 |
| Package form | Bulk |
| Series | FC173 Series |
| Size | -12 |
| Tube wall thickness (inch) | 0.33 |
| Tube wall thickness (mm) | 8.38 |
| Working pressure max (bar) | 52 |
| Working pressure max (psi) | 750 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
