Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.240 |
| A dimension MM | 107.696 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-20-24XZN |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| Drop dimension IN | 4.580 |
| Drop dimension MM | 116.33 |
| End size 1 | -24 |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 2.250 |
| Hex size 2 MM | 57.150 |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.694 |
| Hose size | -24 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 5.700 |
| Product height mm | 144.780 |
| Product length in | 5.700 |
| Product length mm | 144.780 |
| Product material | 316 Stainless steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
