Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.960 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Passivate |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 3.880 |
| Product height mm | 98.552 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | 304 Stainless steel |
| Product width in | 3.880 |
| Product width mm | 98.552 |
| Reusable socket hex MM | 32.000 |
