Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.914 |
| Angle shape | Straight |
| Backup hex size IN | 2.125 |
| Backup hex size MM | 54.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7862-3224-228 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 2.120 |
| End connection hex size MM | 53.848 |
| End size 1 | -32 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | 304 Stainless steel |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Reusable socket hex MM | 57.000 |
