Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392N-32-24Y2 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/16-12 UN |