Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.362 |
A dimension MM | 59.994 |
Angle shape | Straight |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.875 |
Compatible hoses | FC173 |
Construction Style | Reusable |
End size 1 | -10 |
End size 2 | -6 |
End Type 1 | Female 37 degree swivel |
End Type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 1 IN | 0.984 |
Hex size 1 MM | 25.000 |
Hex size 2 IN | 0.984 |
Hex size 2 MM | 25.000 |
Hose cut off factor IN | 1.391 |
Hose cut off factor MM | 35.348 |
Hose size | -10 |
Inside diameter IN | 0.420 |
Inside diameter MM | 10.668 |
Matr grp for sales restriction | Country Excluded Products |
Product height in | 1.150 |
Product height mm | 29.210 |
Product length in | 2.620 |
Product length mm | 66.548 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |