Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.390 |
| A dimension MM | 111.500 |
| Angle shape | Straight |
| Backup hex size IN | 3.500 |
| Backup hex size MM | 88.900 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1715-40B |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Crimp |
| End connection hex size IN | 3.500 |
| End size 1 | -40 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.500 |
| Hose size | -40 |
| Inside diameter IN | 2.500 |
| Inside diameter MM | 63.500 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 4.390 |
| Product length mm | 111.506 |
| Product material | Brass |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Thread size 1 | 2 1/2-8 NPTF |